Automation & Control
MS165-80 Manual Motor Starter
₹16,193.00
Product Id
1SAM451000R1019
MS165 is a compact and powerful range for motor protection up to 45 kW (400 V) / 80 A in width of 55 mm. They offer a reliable protection for motors in the event of overload or phase failure. The devices have trip class 10.
This type has also a clear and reliable indication of fault in a separate window in the event of short-circuit tripping. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter (also known as motor protection circuit breaker or manual motor protector) is suitable for three- and single phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory. These
are suitable throughout the MS116/MS132/MS165 range.
More about MS165-80 Manual Motor Starter
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MS165 |
| Number Of Poles | 3 |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (110 ... 120 V AC) Three Phase 56 ampere |
| General Use Rating UL/CSA | (600 V AC) 80 ampere |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 1.1 kilogram |
| Package Height | 155 millimetre |
| Package Length | 155 millimetre |
| Package Width | 78 millimetre |
| Rated Frequency (f) | Main Circuit 50 hertz |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 30 kiloampere |
| Terminal Type | Screw Terminals |
| Invoice Description | MS165-80 Manual motor starter Trip class 10, 70 - 80 A |
| Extended Product Type | MS165-80 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹16,193.00 Free delivery | ||||
| ₹19,408.00 Free delivery | ||||
| ₹20,622.00 Free delivery | ||||
| ₹20,621.68 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹16,193.00 Free delivery | ||||
| ₹19,408.00 Free delivery | ||||
| ₹20,622.00 Free delivery | ||||
| ₹20,621.68 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


