Manual Motor Starters (MMS)

177 Products

Page
per page
Set Descending Direction
  1. MA-0.75 400 ... 415 V coil
    MA-0.75 400 ... 415 V coil 1SYN140318R8675
    ₹ 3769.39

    (Inclusive of GST 18%)

  2. SDA- 20 400 ... 415 V coil
    SDA- 20 400 ... 415 V coil 1SYN244322R8600
    ₹ 19016.00

    (Inclusive of GST 18%)

  3. MA-7.50 400 ... 415 V coil
    MA-7.50 400 ... 415 V coil 1SYN160318R8675
    ₹ 3769.39

    (Inclusive of GST 18%)

  4. MA-1.50 220 ... 230 V coil
    MA-1.50 220 ... 230 V coil 1SYN140318R3815
    ₹ 2518.00

    (Inclusive of GST 18%)

  5. SDA-12.5 400 ... 415 V coil
    SDA-12.5 400 ... 415 V coil 1SYN184322R8600
    ₹ 14750.47

    (Inclusive of GST 18%)

  6. MA-1.00 400 ... 415 V coil
    MA-1.00 400 ... 415 V coil 1SYN140318R8610
    ₹ 3769.39

    (Inclusive of GST 18%)

  7. MA-3.00 400 ... 415 V coil
    MA-3.00 400 ... 415 V coil 1SYN140318R8630
    ₹ 3769.39

    (Inclusive of GST 18%)

  8. MA-5.00 400 ... 415 V coil
    MA-5.00 400 ... 415 V coil 1SYN140318R8650
    ₹ 2075.05

    (Inclusive of GST 18%)

  9. MA-10.00 400 ... 415 V coil
    MA-10.00 400 ... 415 V coil 1SYN180318R8610
    ₹ 4080.91

    (Inclusive of GST 18%)

  10. MA-2.00 400 ... 415 V coil
    MA-2.00 400 ... 415 V coil 1SYN140318R8620
    ₹ 2370.10

    (Inclusive of GST 18%)

  11. SDA-25 400 ... 415 V coil
    SDA-25 400 ... 415 V coil 1SYN246322R8600
    ₹ 19366.16

    (Inclusive of GST 18%)

  12. MA-1.50 400 ... 415 V coil
    MA-1.50 400 ... 415 V coil 1SYN140318R8615
    ₹ 3769.39

    (Inclusive of GST 18%)

  13. S1-M1-25 Power Infeed Block
    S1-M1-25 Power Infeed Block 1SAM201907R1101
    ₹ 1003.00

    (Inclusive of GST 18%)

  14. MS132-0.16 Manual Motor Starter
    MS132-0.16 Manual Motor Starter 1SAM350000R1001
    ₹ 3120.33

    (Inclusive of GST 18%)

  15. MO132-32 Manual Motor Starter Magnetic Only
    MO132-32 Manual Motor Starter Magnetic Only 1SAM360000R1015
    ₹ 11554.56

    (Inclusive of GST 18%)

  16. MO165-65 Manual Motor Starter Magnetic Only
    MO165-65 Manual Motor Starter Magnetic Only 1SAM461000R1017
    ₹ 13492.95

    (Inclusive of GST 18%)

  17. MS132-1.6T Circuit Breaker for Primary Transformer Protection
    MS132-1.6T Circuit Breaker for Primary Transformer Protection 1SAM340000R1006
    ₹ 4252.00

    (Inclusive of GST 18%)

  18. HKS4-11 Auxiliary Contact
    HKS4-11 Auxiliary Contact 1SAM401902R1001
    ₹ 449.00

    (Inclusive of GST 18%)

  19. SK4-11 Signal Contact
    SK4-11 Signal Contact 1SAM401904R1001
    ₹ 1124.00

    (Inclusive of GST 18%)

  20. MS165-16 Manual Motor Starter
    MS165-16 Manual Motor Starter 1SAM451000R1011
    ₹ 12296.78

    (Inclusive of GST 18%)

  21. MO132-0.16 Manual Motor Starter Magnetic Only
    MO132-0.16 Manual Motor Starter Magnetic Only 1SAM360000R1001
    ₹ 4676.00

    (Inclusive of GST 18%)

  22. MS132-10T Circuit Breaker for Primary Transformer Protection
    MS132-10T Circuit Breaker for Primary Transformer Protection 1SAM340000R1010
    ₹ 5552.00

    (Inclusive of GST 18%)

  23. MS132-4.0T Circuit Breaker for Primary Transformer Protection
    MS132-4.0T Circuit Breaker for Primary Transformer Protection 1SAM340000R1008
    ₹ 3320.95

    (Inclusive of GST 18%)

  24. HK4-11 Auxiliary Contact
    HK4-11 Auxiliary Contact 1SAM401901R1001
    ₹ 573.00

    (Inclusive of GST 18%)

  25. MO132-0.25 Manual Motor Starter Magnetic Only
    MO132-0.25 Manual Motor Starter Magnetic Only 1SAM360000R1002
    ₹ 4676.00

    (Inclusive of GST 18%)

  26. SK1-20 Signal Contact
    SK1-20 Signal Contact 1SAM201903R1002
    ₹ 800.58

    (Inclusive of GST 18%)

  27. HKF1-20 Auxiliary Contact
    HKF1-20 Auxiliary Contact 1SAM201901R1002
    ₹ 446.04

    (Inclusive of GST 18%)

  28. MS165-32 Manual Motor Starter
    MS165-32 Manual Motor Starter 1SAM451000R1014
    ₹ 9738.46

    (Inclusive of GST 18%)

  29. OXS6X130 SHAFT
    OXS6X130 SHAFT 1SCA101655R1001
    ₹ 401.67

    (Inclusive of GST 18%)

  30. HK1-20 Auxiliary Contact
    HK1-20 Auxiliary Contact 1SAM201902R1002
    ₹ 589.08

    (Inclusive of GST 18%)

Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.