Automation & Control
SDA- 20 400 ... 415 V coil
₹15,846.00
Product Id
1SYN244322R8600
SDA 20 HP STARTER 400-415V
More about SDA- 20 400 ... 415 V coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SDA Starter |
| Country of Origin | INDIA |
| Package Gross Weight | 7.25 Kg |
| Package Height | 170mm |
| Package Length | 370mm |
| Package Width | 330mm |
| Invoice Description | SDA 20 HP STARTER 400-415V |
| Extended Product Type | MOTOR STARTER |
| Total GST Percentage | 18.00 |
| HSN Number | 8558 90 10 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹15,846.00 + ₹230.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹15,846.00 + ₹230.00 shipping |
Write Your Own Review


