-
Switched interlocked socket-outlet, 6h, 32A, IP44, 3P+N+E2CMA167686R1000₹5,029.00Switched Interlocked Socket Outlet, horisontal, earthing sleeve position 6h, rated current 32A, IP44 splashproof, 3-poles+neutral+earth, frequency 50-60 Hz, color code Red Learn MoreSwitched interlocked socket-outlet, 6h, 32A, IP67, 3P+N+E2CMA167865R1000₹7,026.90Switched Interlocked Socket Outlet, horisontal, earthing sleeve position 6h, rated current 32A, IP67 watertight, 3-poles+neutral+earth, frequency 50-60 Hz, color code Red Learn MoreInd. P&S#263RAU62CMA167408R1000₹1,614.00Socket-outlet, panel mounting, earthing sleeve position 6h, rated current 63A, IP44 splashproof, unified flange, angled, 2-poles+earth, frequency 50-60 Hz, color code Blue Learn MoreSocket-outlet prepared for MCB/RCD, 6h, 16A, IP67, 2P+E2CMA164572R1000₹4,842.00Socket-outlet prepared for MCB/RCD, earthing sleeve position 6h, rated current 16A, IP67 watertight, 2-poles+earth, frequency 50-60 Hz, color code Blue Learn MoreInd. P&S#363P6W2CMA166786R1000₹3,062.10Plug, earthing sleeve position 6h, rated current 63A, IP67 watertight, 3-poles+earth, frequency 50-60 Hz, color code Red Learn More
Include Out of Stock
Categories
Degree of Protection
Protection Type