ABB-free@home®

ABB-free@home®

As an innovative home automation system, ABB-free@home® offers an endless number of possibilities for creative design. This allows the home to be equipped with personal concepts and preferences. Both today and in the future.

ABB-free@home® is the proven standard for the smarter Home. The system combines all advantages and possibilities: wired and wireless, room control and home control, centralised and decentralised installation. Flexibility and future-proofing are its core values.

ABB-free@home® transforms the house or the apartment into an intelligent home. Whether blinds, lights, heating, air conditioning, door communication or scenes. Easy to remote control via a switch on the wall, with the laptop or with the smartphone. Very convenient. Extremely comfortable. Very energy efficient. Especially attractive: Only minimal costs are involved when compared with conventional electrical installations. ABB-free@home® is easy to operate and at the same time flexible and adaptable to everyday situations or to those very special moments in life. And here, complete scenes can be played automatically or be set or called up spontaneously to suit the mood.

Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.