Automation & Control
SDA-35 400 ... 415 V coil
₹27,037.34
Product Id
1SYN284322R8600
SDA 35 HP STARTER 400-415V
More about SDA-35 400 ... 415 V coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SDA Starter |
| Country of Origin | INDIA |
| Package Gross Weight | 11.15Kg |
| Package Height | 205mm |
| Package Length | 535mm |
| Package Width | 340mm |
| Invoice Description | SDA 35 HP STARTER 400-415V |
| Extended Product Type | MOTOR STARTER |
| Total GST Percentage | 18.00 |
| HSN Number | 8561 90 10 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹27,037.34 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹27,037.34 Free delivery |
Write Your Own Review


