Automation & Control
SK1-20 Signal Contact
₹946.24
Product Id
1SAM201903R1002
SK1-20 Signaling Contact 2 NO
More about SK1-20 Signal Contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number of Aux Contacts NO | 2 |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | Side Mounting |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 93 millimetre |
| Package Length | 80 millimetre |
| Package Width | 25 millimetre |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | 690 volt AC/600 volt DC, Main Circuit 690 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | SK1-20 Signaling Contact 2 NO |
| Extended Product Type | SK1-20 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹946.24 + ₹70.00 shipping | ||||
| ₹946.00 + ₹100.00 shipping | ||||
| ₹974.92 + ₹100.00 shipping | ||||
| ₹1,460.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹946.24 + ₹70.00 shipping | ||||
| ₹946.00 + ₹100.00 shipping | ||||
| ₹974.92 + ₹100.00 shipping | ||||
| ₹1,460.00 Free delivery |
Write Your Own Review


