Automation & Control
PS1-5-1-65 Busbar
₹893.00
+ ₹50.00 shipping
Product Id
1SAM201906R1115
PS1-5-1-65 3-phase busbar for 5 MS116 / MS132 with 1 HK/SK, Ie=65A
More about PS1-5-1-65 Busbar
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | MS |
Rated Operational Voltage | 690 volt AC |
Package Gross Weight | 1.13 kilogram |
Product Range | MO-MS |
Invoice Description | PS1-5-1-65 3-phase busbar for 5 MS116 / MS132 with 1 HK/SK, Ie=65A |
Package Height | 46 millimetre |
Package Length | 264 millimetre |
Package Width | 80 millimetre |
Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
Extended Product Type | PS1-5-1-65 |
Rated Short-time Withstand Current (Icw) | 100 kiloampere |
Rated Operational Current (Ie) | 65A |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹893.00
+ ₹50.00 shipping
|
|
||
|
₹1,496.00
Free delivery
|
|
UL Certificate | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹893.00
+ ₹50.00 shipping
|
|
||
|
₹1,496.00
Free delivery
|
|
Write Your Own Review