Automation & Control
HKF1-01 Auxiliary Contact
₹342.00
Product Id
1SAM201901R1004
HKF1-01 Aux.-contact for front mounting
More about HKF1-01 Auxiliary Contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number of Aux Contacts NC | 1 |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 250 volt AC |
| Mounting Type | Front Mounting |
| Package Gross Weight | 0.195 kilogram |
| Package Height | 50 millimetre |
| Package Length | 36 millimetre |
| Package Width | 148 millimetre |
| Rated Frequency (f) | Auxiliary Circuit DC/Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 250 volt |
| Automation & Control Rated Operational Voltage | 250 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | HKF1-01 Aux.-contact for front mounting |
| Extended Product Type | HKF1-01 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹342.00 Free delivery | ||||
| ₹353.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹333.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹333.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹313.41 + <span class="price">₹120.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹342.00 Free delivery | ||||
| ₹353.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹333.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹333.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹313.41 + <span class="price">₹120.00</span> shipping |
Write Your Own Review


