Automation & Control
MS132-32 Manual Motor Starter
₹10,361.94
Product Id
1SAM350000R1015
The MS132-32 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 32.0 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 25 kA at 400 VAC and trip class 10. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks are available as accessory.
More about MS132-32 Manual Motor Starter
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number Of Poles | 3 |
| Rated Current (In) | 32A |
| Rated Operational Current (Ie) | 32A |
| Ambient Air Temperature | Around the Enclosure 0 ... +40 degree Celsius, Operation -25 ... +70 degree Celsius, Operation Compensated -25 ... +60 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (200 V AC) Three Phase 25.3 ampere, (208 V AC) Three Phase 30.8 ampere, (220 ... 240 V AC) Three Phase 28 ampere, (440 ... 480 V AC) Three Phase 27 ampere, (550 ... 600 V AC) Three Phase 27 ampere |
| General Use Rating UL/CSA | (600 V AC) 32 ampere |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 0.325 kilogram |
| Package Height | 50 millimetre |
| Package Length | 102 millimetre |
| Package Width | 92 millimetre |
| Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt AC/Main Circuit 250 volt DC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 25 kiloampere, (250 V DC) 3 Poles in Series 10 kiloampere, (400 V AC) 25 kiloampere, (440 V AC) 20 kiloampere, (500 V AC) 10 kiloampere, (690 V AC) 3 kiloampere |
| Terminal Type | Screw Terminals |
| Invoice Description | MS132-32 Manual Motor Starter Trip class 10, 25 ... 32A |
| Extended Product Type | MS132-32 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹10,361.94 Free delivery | ||||
| ₹10,450.55 + <span class="price">₹70.00</span> shipping | ||||
| ₹11,570.25 + <span class="price">₹120.00</span> shipping | ||||
| ₹11,943.00 Free delivery | ||||
| ₹12,689.96 Free delivery | ||||
| ₹12,689.96 + <span class="price">₹150.00</span> shipping | ||||
| ₹12,690.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹13,178.89 + <span class="price">₹140.00</span> shipping | ||||
| ₹14,557.00 Free delivery | ||||
| ₹37,697.00 Free delivery |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹10,361.94 Free delivery | ||||
| ₹10,450.55 + <span class="price">₹70.00</span> shipping | ||||
| ₹11,570.25 + <span class="price">₹120.00</span> shipping | ||||
| ₹11,943.00 Free delivery | ||||
| ₹12,689.96 Free delivery | ||||
| ₹12,689.96 + <span class="price">₹150.00</span> shipping | ||||
| ₹12,690.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹13,178.89 + <span class="price">₹140.00</span> shipping | ||||
| ₹14,557.00 Free delivery | ||||
| ₹37,697.00 Free delivery |
Write Your Own Review


