Automation & Control
S1-M1-25 Power Infeed Block
Out of stock
Product Id
1SAM201907R1101
S1-M1-25 3-phase power infeed block Flat, for MS116 / MS132, 25mm2
More about S1-M1-25 Power Infeed Block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number Of Poles | 3 |
| Rated Operational Current (Ie) | 65A |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 0.409 kilogram |
| Package Height | 46 millimetre |
| Package Length | 120 millimetre |
| Package Width | 80 millimetre |
| Automation & Control Rated Operational Voltage | 690 volt AC |
| Terminal Type | Screw Terminals |
| Invoice Description | S1-M1-25 3-phase power infeed block Flat, for MS116 / MS132, 25mm2 |
| Extended Product Type | S1-M1-25 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| UL Certificate | Click Here |
|---|
Write Your Own Review


