Automation & Control
MS165-73 Manual Motor Starter
₹11,898.00
Product Id
1SAM451000R1018
MS165 is a compact and powerful range for motor protection up to 45 kW (400 V) / 80 A in width of 55 mm. They offer a reliable protection for motors in the event of overload or phase failure. The devices have trip class 10.
This type has also a clear and reliable indication of fault in a separate window in the event of short-circuit tripping. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter (also known as motor protection circuit breaker or manual motor protector) is suitable for three- and single phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory. These
are suitable throughout the MS116/MS132/MS165 range.
More about MS165-73 Manual Motor Starter
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Insulation Voltage (Ui) | 1000 volt |
Ambient Air Temperature | Operation -25 ... +60 degree Celsius |
Full Load Amps Motor Use | (110 ... 120 V AC) Three Phase 56 ampere |
General Use Rating UL/CSA | (600 V AC) 73 ampere |
Rated Frequency (f) | Main Circuit 50 hertz |
Terminal Type | Screw Terminals |
Number Of Poles | 3 |
Package Gross Weight | 1.1 kilogram |
Product Range | MS165 |
Invoice Description | MS165-73 Manual motor starter Trip class 10, 62 - 73 A |
Package Height | 155 millimetre |
Package Length | 155 millimetre |
Package Width | 78 millimetre |
Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
Extended Product Type | MS165-73 |
Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 30 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹11,898.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹11,898.00
Free delivery
|
|
Write Your Own Review