Switches & Sockets
N2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White
Out of stock
Product Id
2CLA218520N1102
Color: White.
Input voltage: 100 - 230 Vac ±10%; 50/60 Hz.
Input current: 0,20 A (with maximum load).
Output voltage: 5 Vdc ±5%.
Output current: 2.000 mA.
Power consuption in stand-by: <= 0,01W@230Vac.
Energy efficiency: >= 79%.
Operating temparature: 0ºC to 45ºC.
Overload protection and auto-restart
Size: 1 module.
More about N2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White
| MRP (Indian Rupees) | 6462 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | White |
| Mounting Type | Module frame |
| Operational Voltage | 100...240 volt |
| Package Gross Weight | 0.045 kilogram |
| Package Height | 0.033 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Output Voltage (Uout) | 5 volt |
| Output Current Max (Iout) | 2000 milliampere |
| Invoice Description | N2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White |
| Extended Product Type | N2185.2 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85043180 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


