Switches & Sockets
8140.5 Digital thermostat
Out of stock
Product Id
2CLA814050A1002
230 V~ ; 50 Hz.
Maximum loud: 3A cos Ï• = 0,5.
With not volatile memory.
Voltage-free output.
Operating temperature: 0ºC to 50ºC.
Consumption < 1 W.
Gang ref. 8X40.5
More about 8140.5 Digital thermostat
| MRP (Indian Rupees) | 37595 |
|---|---|
| Degree of Protection | IP20 |
| Contact Rating | MaxContactVoltage 230 volt, MaxContactLoad 10 ampere |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.078 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Number Of Modules | 2 |
| Invoice Description | 8140.5 Digital thermostat |
| Extended Product Type | 8140.5 |
| Total GST Percentage | 18.00 |
| HSN Number | 90321020 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


