Automation & Control
CM-TCN.011P Temp. monitoring relays LCD+NFC, -200..+850°C, 24VAC/DC
Out of stock
Product Id
1SVR760740R0110
Temperature monitoring relay CM-TCN.011P, Temp.-range -200..+850°C, width 45mm, digital adjustable, 3 threshholds, over temperature-, under temperature-, window monitoring, A1-A2=24V AC / DC, 3 c/o, Push-in connection terminals
More about CM-TCN.011P Temp. monitoring relays LCD+NFC, -200..+850°C, 24VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Insulation Monitoring Relays |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Overtemperature monitoring |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.293 kilogram |
| Package Height | 109 millimetre |
| Package Length | 52.5 millimetre |
| Package Width | 97 millimetre |
| Rated Frequency (f) | Supply Circuit 50 hertz |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 300 volt |
| Terminal Type | Screwless Terminals |
| Invoice Description | CM-TCN.011P Temp. monitoring relays LCD+NFC, -200..+850°C, 24VAC/DC |
| Extended Product Type | CM-TCN.011P |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


