Automation & Control

CM-TCN.012P Temp. monitoring relays LCD+NFC+RTU, -200..+850°C, 24-240VAC/DC

Out of stock
    Product Id
    1SVR760740R0120
    The CM-TCN.012P is an innovative temperature monitoring relay from the CM temperature monitors range. This monitoring relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 3 c/o (SPDT) output with contacts rated at 250 V / 4 A. The CM-TCN.012P is able to measure temperatures with up to three sensor circuits using different type of sensors PT100, PT1000, PTC or NTC and it has embedded Modbus RTU communication interface. The LCD at the front of the relay shows the currently measured values and maintenance data. The CM-TCN.012P can be configured exactly as you need either via a black-lit LCD or smartphone app. Parametrization and configuration are just one touch away with the ABB EPiC app – even in a non-powered state – reducing installation time by 80%. The device offers maintenance free Easy Connect Technology with push-in terminals.

    More about CM-TCN.012P Temp. monitoring relays LCD+NFC+RTU, -200..+850°C, 24-240VAC/DC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeCM-TCN
    Ambient Air TemperatureOperation -25 ... +60 degree Celsius
    Country of OriginGermany (DE) - Imported by ABB India Limited
    FunctionOvertemperature monitoring
    Max Operating Voltage UL/CSAOutput Circuit 300 volt AC
    Package Gross Weight0.299 kilogram
    Package Height109 millimetre
    Package Length52.5 millimetre
    Package Width97 millimetre
    Rated Frequency (f)Supply Circuit 50 hertz
    Rated Insulation Voltage (Ui)Measuring Circuit / Output Circuit 600 volt
    Terminal TypeScrewless Terminals
    Invoice DescriptionCM-TCN.012P Temp. monitoring relays LCD+NFC+RTU, -200..+850°C, 24-240VAC/DC
    Extended Product TypeCM-TCN.012P
    Total GST Percentage18.00
    HSN Number85364900
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:CM-TCN.012P Temp. monitoring relays LCD+NFC+RTU, -200..+850°C, 24-240VAC/DC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.