Automation & Control
CM-ENS.11S Liquid level monitoring relay 1c/o, sensitivity 5-100kOhm
Out of stock
Product Id
1SVR730850R0100
The CM-ENS.11S belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 24 - 240 V AC/DC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 4 A. It monitors liquid levels of conductive fluids and protects pumps against dry running or tanks against overflow and works according to the open-circuit principle. The sensitivity can be selected via front-face potentiometers. Several electrodes and a sealable transparent cover for protection against unauthorized changes are available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
More about CM-ENS.11S Liquid level monitoring relay 1c/o, sensitivity 5-100kOhm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Filling or draining monitoring |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.148 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Rated Insulation Voltage (Ui) | Measuring Circuit / Output Circuit 300 volt, Output Circuit 1 / Output Circuit 2 300 volt, Supply Circuit / Measuring Circuit 300 volt, Supply Circuit / Output Circuit 300 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-ENS.11S Liquid level monitoring relay 1c/o, sensitivity 5-100kOhm |
| Extended Product Type | CM-ENS.11S |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


