Automation & Control
CM-TCN.012S Temp. monitoring relays LCD+NFC+RTU, -200..+850°C, 24-240VAC/DC
Out of stock
Product Id
1SVR750740R0120
The CM-TCN.012S is an innovative temperature monitoring relay from the CM temperature monitors range. This monitoring relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 3 c/o (SPDT) output with contacts rated at 250 V / 4 A. The CM-TCN.012S is able to measure temperatures with up to three sensor circuits using different type of sensors PT100, PT1000, PTC or NTC and it has embedded Modbus RTU communication interface. The LCD at the front of the relay shows the currently measured values and maintenance data. The CM-TCN.012S can be configured exactly as you need either via a black-lit LCD or smartphone app. Parametrization and configuration are just one touch away with the ABB EPiC app – even in a non-powered state – reducing installation time by 80%. The device offers screw connection technology with double-chamber cage connection terminals.
More about CM-TCN.012S Temp. monitoring relays LCD+NFC+RTU, -200..+850°C, 24-240VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | CM-TCN |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Overtemperature monitoring |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.299 kilogram |
| Package Height | 109 millimetre |
| Package Length | 52.5 millimetre |
| Package Width | 97 millimetre |
| Rated Frequency (f) | Supply Circuit 50 hertz |
| Rated Insulation Voltage (Ui) | Measuring Circuit / Output Circuit 600 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-TCN.012S Temp. monitoring relays LCD+NFC+RTU, -200..+850°C, 24-240VAC/DC |
| Extended Product Type | CM-TCN.012S |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
Write Your Own Review


