Automation & Control
CM-IVN.P Coupling unit voltage range expansion for CM-IWN.1
Out of stock
Product Id
1SVR760669R9400
CM-IVN.P Coupling unit voltage range expansion for CM-IWN.1
More about CM-IVN.P Coupling unit voltage range expansion for CM-IWN.1
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Insulation Monitoring Relays |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Accessory - Coupling unit for voltage expansion of CM-IWN.1 |
| Package Gross Weight | 0.189 kilogram |
| Package Height | 109 millimetre |
| Package Length | 52.5 millimetre |
| Package Width | 97 millimetre |
| Rated Frequency (f) | Measuring Circuit 15 ... 400 hertz |
| Rated Voltage (Ur) | 0 ... 690 volt AC |
| Terminal Type | Screwless Terminals |
| Invoice Description | CM-IVN.P Coupling unit voltage range expansion for CM-IWN.1 |
| Extended Product Type | CM-IVN.P |
| Total GST Percentage | 18.00 |
| HSN Number | 85043121 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


