Automation & Control

CM-PBE Phase loss monitoring relay 1n/o, L1,2,3-N=220-240VAC

₹5,123.56
    - +
    Product Id
    1SVR550881R9400
    Sold and delivered by K G INDUSTRIAL PRODUCT
    Phase loss- and undervoltage monitoring relay CM-PBE, width 22.5mm, single- or three phase, with neutral connection, measuring range L1,L2,L3-N=220-240VAC, powered by measuring circuit, 1 n/o (closed circuit principle)

    More about CM-PBE Phase loss monitoring relay 1n/o, L1,2,3-N=220-240VAC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeMonitoring Relays
    Country of OriginBulgaria (BG) - Imported by ABB India Limited
    FunctionPhase failure detection, Neutral monitoring
    Package Gross Weight0.078 kilogram
    Package Height83 millimetre
    Package Length25 millimetre
    Package Width24 millimetre
    Rated Frequency (f)Supply Circuit 50/60 hertz
    Terminal TypeScrew Terminals
    Invoice DescriptionCM-PBE Phase loss monitoring relay 1n/o, L1,2,3-N=220-240VAC
    Extended Product TypeCM-PBE
    Total GST Percentage18.00
    HSN Number85364900
    All Offers
    SellerQtyPriceLanding Price
    K G INDUSTRIAL PRODUCT
    100% of 100
    100% positive evaluations
    ₹5,123.56
    Free delivery
      Download
      Product Catalog Click Here
      CCC Certificate Click Here
      Declaration of Conformity - CE Click Here
      UL Certificate Click Here
      All Offers
      SellerQtyPriceLanding Price
      K G INDUSTRIAL PRODUCT
      100% of 100
      100% positive evaluations
      ₹5,123.56
      Free delivery
        Write Your Own Review
        You're reviewing:CM-PBE Phase loss monitoring relay 1n/o, L1,2,3-N=220-240VAC
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.