Automation & Control
DRAS16-29P Contactor Starter
Out of stock
Product Id
1SBK124035R2900
Enclosed D.O.L. starter with AS contactors
More about DRAS16-29P Contactor Starter
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | DOL Starter |
Terminal Type | Screw Terminals |
Package Width | 205 millimetre |
Package Length | 140 millimetre |
Package Height | 95 millimetre |
Invoice Description | DRAS16-29P 415V50/60Hz ENCLOSED DOL STARTER |
Product Range | DOL Starter |
Package Gross Weight | 0.65 kilogram |
Extended Product Type | DRAS16-29P |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | China (CN) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Write Your Own Review