Manual Motor Starters (MMS)
MA-0.25 400 ... 415 V coil
Out of stock
Product Id
1SYN140318R8625
DOL STARTER MA-0.25HP 400-415V COIL VG
More about MA-0.25 400 ... 415 V coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DOL Starter |
| Country of Origin | INDIA |
| Package Gross Weight | 1.68Kg |
| Package Height | 140mm |
| Package Length | 230mm |
| Package Width | 130mm |
| Invoice Description | DOL STARTER MA-0.25HP 400-415V COIL VG |
| Extended Product Type | MOTOR STARTER |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 90 10 |
Write Your Own Review


