Automation & Control
DRAS12-29P Contactor Starter
Out of stock
Product Id
1SBK114035R2900
Enclosed D.O.L. starter with AS contactors
More about DRAS12-29P Contactor Starter
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DOL Starter |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.65 kilogram |
| Package Height | 95 millimetre |
| Package Length | 140 millimetre |
| Package Width | 205 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | DRAS12-29P 415V50/60Hz ENCLOSED DOL STARTER |
| Extended Product Type | DRAS12-29P |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


