Switches & Sockets
AM11044-ST Premium switch 1W 1G
Product Id
2CLA620119N1101
Rated voltage: 250Vac
Rated current: 20AX
Premium size rocker
More about AM11044-ST Premium switch 1W 1G
MRP (Indian Rupees) | 2604 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Wiring Configuration | Off switch 1-pole |
Surface Finishing | Surface protection: Other, Surface finishing: Glossy |
Number Of Modules | 2 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM11044-ST Premium switch 1W 1G |
Product Range | Millenium |
Package Gross Weight | 0.172 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | 1g1w SP switch 20AX, Premium |
Extended Product Type | AM11044-ST |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,318.58
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,318.58
Free delivery
|
|
Write Your Own Review