Energy Distribution
Residual Current Circuit Breaker with Overcurrent Protection DSB200 M - 4P - 30 mA - 63 A - C - Type AC
₹3,881.54
Product Id
2CSR274027R1634
DSB204M AC-C63/0.03 - RCCB with Over current protection
More about Residual Current Circuit Breaker with Overcurrent Protection DSB200 M - 4P - 30 mA - 63 A - C - Type AC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DSB200 M |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 925gm |
| Package Height | 85mm |
| Package Length | 69mm |
| Package Width | 140mm |
| Invoice Description | DSB204M AC-C63/0.03 RCCB with Over current protection |
| Extended Product Type | DSB204M AC-C63/0.03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,881.54 + ₹120.00 shipping | ||||
| ₹4,006.00 + ₹100.00 shipping | ||||
| ₹4,288.00 + ₹50.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,881.54 + ₹120.00 shipping | ||||
| ₹4,006.00 + ₹100.00 shipping | ||||
| ₹4,288.00 + ₹50.00 shipping |
Write Your Own Review


