Energy Distribution
Residual Current Circuit Breaker with Overcurrent Protection DSB201 M - 1P+N - 30 mA - 25 A - C - Type AC
₹2,697.48
Product Id
2CSR275075R1254
DSB201 M AC-C25/0.03 - Residual Current Circuit Breaker with Overcurrent Protection
More about Residual Current Circuit Breaker with Overcurrent Protection DSB201 M - 1P+N - 30 mA - 25 A - C - Type AC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DSB200 M |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 200g |
| Package Height | 85mm |
| Package Length | 69mm |
| Package Width | 35mm |
| Invoice Description | DSB201 M AC-C25/0.03 - RCBO |
| Extended Product Type | DSB201 M AC-C25/0.03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,697.48 + ₹100.00 shipping | ||||
| ₹2,877.31 + ₹120.00 shipping | ||||
| ₹2,967.00 + ₹100.00 shipping | ||||
| ₹3,057.14 + ₹70.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,697.48 + ₹100.00 shipping | ||||
| ₹2,877.31 + ₹120.00 shipping | ||||
| ₹2,967.00 + ₹100.00 shipping | ||||
| ₹3,057.14 + ₹70.00 shipping |
Write Your Own Review


