Energy Distribution
Residual Current Circuit Breaker with Overcurrent Protection DSB201 M - 1P+N - 100 mA - 32 A - C - Type A
Out of stock
Product Id
2CSR275475R2324
DSB201 M A-C32/0.1 - Residual Current Circuit Breaker with Overcurrent Protection
More about Residual Current Circuit Breaker with Overcurrent Protection DSB201 M - 1P+N - 100 mA - 32 A - C - Type A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DSB200 M |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 200g |
| Package Height | 85mm |
| Package Length | 69mm |
| Package Width | 35mm |
| Invoice Description | DSB201 M A-C32/0.1 - RCBO |
| Extended Product Type | DSB201 M A-C32/0.1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
Write Your Own Review


