Automation & Control
AF30-30-00-12 48-130V50/60HZ-DC Contactor
₹7,537.25
Product Id
1SBL277001R1200
AF30 contactors are used for controlling power circuits up to 690 V AC and 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. AF... contactors include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...500 V 50/60 Hz or 20...500 V DC. AF contactors can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change. AF contactors have built-in surge protection and do not require additional surge suppressors. The AF... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, front and side-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: AC or DC operated - Accessories: a wide range of accessories is available.
More about AF30-30-00-12 48-130V50/60HZ-DC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor without Thermal O/L Relay -40 ... +70 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay -25 ... +60 degree Celsius |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 50 ampere |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (440 ... 480 V AC) Three Phase 20 ampere, (550 ... 600 V AC) Three Phase 25 ampere, (120 V AC) Single Phase 2 ampere, (200 ... 208 V AC) Three Phase 10 ampere, (220 ... 240 V AC) Three Phase 10 ampere, (240 V AC) Single Phase 5 ampere |
| General Use Rating UL/CSA | (600 V AC) 50 ampere |
| Horsepower Rating UL/CSA | (220 ... 240 V AC) Three Phase 10 hp, (440 ... 480 V AC) Three Phase 20 hp, (550 ... 600 V AC) Three Phase 25 hp, (120 V AC) Single Phase 2 hp, (200 ... 208 V AC) Three Phase 10 hp, (240 V AC) Single Phase 5 hp |
| Max Electrical Switching Frequency | AC-1 600 cycles per hour, AC-2 / AC-4 150 cycles per hour, AC-3 1200 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Number of Main Contacts NO | 3 |
| Operate Time | Between Coil De-energization and NC Contact Closing 13 ... 98 millisecond, Between Coil De-energization and NO Contact Opening 11 ... 95 millisecond, Between Coil Energization and NC Contact Opening 38 ... 90 millisecond, Between Coil Energization and NO |
| Package Gross Weight | 0.31 kilogram |
| Package Height | 47 millimetre |
| Package Length | 87 millimetre |
| Package Width | 87 millimetre |
| Product Class | Block ContactorsBlock Contactors |
| Rated Frequency (f) | Main Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 volt |
| Mounted Aux Contacts | 0 NO, 0 NC |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 50 ampere, (690 V) 60 °C 42 ampere, (690 V) 70 °C 37 ampere |
| Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 60 °C 33 ampere, (380 / 400 V) 60 °C 32 ampere, (415 V) 60 °C 32 ampere, (440 V) 60 °C 32 ampere, (500 V) 60 °C 28 ampere, (690 V) 60 °C 21 ampere |
| Rated Operational Power AC-3 (Pe) | (220 / 230 / 240 V) 9 KWT, (380 / 400 V) 15 KWT, (415 V) 15 KWT, (440 V) 18.5 KWT, (500 V) 18.5 KWT, (690 V) 18.5 KWT, (400 V) 15 KWT |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 350 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 50 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 150 ampere, at 40 °C Ambient Temp, in Free Air, from |
| Terminal Type | Screw Terminals |
| Invoice Description | AF30-30-00-12 48-130V50/60HZ-DC Contactor |
| Extended Product Type | AF30-30-00-12 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,537.25 Free delivery | ||||
| ₹7,732.00 + ₹50.00 shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,537.25 Free delivery | ||||
| ₹7,732.00 + ₹50.00 shipping |
Write Your Own Review


