Automation & Control
UA75-30-00RA 110V 50Hz / 110-120V 60Hz Contactor
₹10,343.24
Product Id
1SBL411024R8400
UA75..RA 3-pole contactors for capacitor switching, can be used in installations in which the peak current far exceeds 100 times nominal rms current. The contactors are delivered complete with their damping resistors and must be used without additional inductances (see table below). The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. Their electrical durability is 250 000 operating cycles for Ue < 500 V and 100 000 operating cycles for 500 V ≤ Ue ≤ 690 V. The UA..RA contactors are fitted with a special front mounted block, which ensures the serial insertion of 3 damping resistors into the circuit to limit the current peak on energization of the capacitor bank. Their connection also ensures capacitor precharging in order to limit the second current peak occurring upon making of the main poles. The insertion of resistors allows to damp the highest current peak of the capacitor when switching on, whatever its level. The UA..RA series 3-pole contactors are of the block type design. - Main poles: 3 main poles - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
More about UA75-30-00RA 110V 50Hz / 110-120V 60Hz Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Capacitor Duty Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz 110V; 60 Hz 110-120V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air (Uc) -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius |
| Coil Consumption | Average Holding Value 50 / 60 Hz 18 5.5 volt - ampere, Average Holding Value 50 Hz 18 5.5 volt - ampere, Average Holding Value 60 Hz 18 5.5 volt - ampere, Average Pull-in Value 50 Hz 180 volt - ampere, Average Pull-in Value 60 Hz 210 volt - ampere |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | 240 cycles per hour |
| Number of Main Contacts NO | 3 |
| Operate Time | Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NO Contact Closing 8 ... 27 millisecond |
| Package Gross Weight | 1.35 kilogram |
| Package Height | 85 millimetre |
| Package Length | 200 millimetre |
| Package Width | 160 millimetre |
| Product Class | Block Contactors |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
| Mounted Aux Contacts | 0 NO, 0 NC |
| Rated Operational Power AC-6b (Pe) | (230 / 240 V) 40 °C, 50 / 60 Hz 35 KVR, (230 / 240 V) 55 °C, 50 / 60 Hz 30 KVR, (230 / 240 V) 70 °C, 50 / 60 Hz 25 KVR, (400 / 415 V) 40 °C, 50 / 60 Hz 60 KVR, (400 / 415 V) 70 °C, 50 / 60 Hz 41 KVR, (400 / 415 V) 55 °C, 50 / 60 Hz 50 KVR, (440 V) 40 °C, |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | UA75-30-00RA 110V 50Hz / 110-120V 60Hz Contactor |
| Extended Product Type | UA75-30-00RA 110V 50Hz / 110-120V 60Hz |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹10,343.24 Free delivery | ||||
| ₹13,442.09 + ₹70.00 shipping |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹10,343.24 Free delivery | ||||
| ₹13,442.09 + ₹70.00 shipping |
Write Your Own Review


