Automation & Control
CT-AHE Time relay, OFF-delay 1c/o, 0.3-30s, 24VAC/DC
₹2,293.00
Product Id
1SVR550118R4100
The CT-AHE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (delay on break) function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 24 V AC / DC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering.
More about CT-AHE Time relay, OFF-delay 1c/o, 0.3-30s, 24VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.081 kilogram |
| Package Height | 83.1 millimetre |
| Package Length | 24.6 millimetre |
| Package Width | 84.2 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CT-AHE Time relay, OFF-delay 1c/o, 0.3-30s, 24VAC/DC |
| Extended Product Type | CT-AHE |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,293.00 Free delivery |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,293.00 Free delivery |
Write Your Own Review


