Switches & Sockets
IIM1RJ45 PL RJ45 Jack cat 6 (Silver Colour)
₹369.00
Product Id
1SYK100001A1148
1SYK100001A1148 IIM1RJ45 PL RJ45 Jack cat 6
More about IIM1RJ45 PL RJ45 Jack cat 6 (Silver Colour)
| MRP (Indian Rupees) | 1491 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Color | Silver |
| Package Gross Weight | .376 Kilogram |
| Package Height | 0.105 meter |
| Package Length | 0.215 meter |
| Package Width | 0.105 meter |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1148 IIM1RJ45 PL RJ45 Jack cat 6 |
| Extended Product Type | Computer data socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹369.00 + ₹100.00 shipping | ||||
| ₹476.00 + ₹50.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹369.00 + ₹100.00 shipping | ||||
| ₹476.00 + ₹50.00 shipping |
Write Your Own Review


