Omega Power Controls

Product Showcase

214 Products

Page
per page
Set Descending Direction
  1. IP-TPN04 WAY MD DB Flush/wall Mounting Cabinet
    IP-TPN04 WAY MD DB Flush/wall Mounting Cabinet 1SYP021604C0001
    ₹ 2449.41

    (Inclusive of GST 18%)

  2. IP-SPN06 WAY MD DB Flush/wall Mounting Cabinet
    IP-SPN06 WAY MD DB Flush/wall Mounting Cabinet 1SYP011606C0001
    ₹ 1090.41

    (Inclusive of GST 18%)

  3. XT5N 630 TMA 500-5000 3p F F
    XT5N 630 TMA 500-5000 3p F F 1SDA100346R1
    ₹ 25993.04

    (Inclusive of GST 18%)

  4. XT5S 630 Ekip Dip LS/I In=630 3p F F
    XT5S 630 Ekip Dip LS/I In=630 3p F F 1SDA100425R1
    ₹ 33870.72

    (Inclusive of GST 18%)

  5. AUX-C 250 V 1 CONT. A1-A2
    AUX-C 250 V 1 CONT. A1-A2 1SDA066258R1
    ₹ 416.00

    (Inclusive of GST 18%)

  6. XT6S 800 Ekip Dip LSIG In=800 4p F F
    XT6S 800 Ekip Dip LSIG In=800 4p F F 1SDA100758R1
    ₹ 69853.64

    (Inclusive of GST 18%)

  7. XT5N 630 TMA 630-6300 3p F F
    XT5N 630 TMA 630-6300 3p F F 1SDA100347R1
    ₹ 29976.72

    (Inclusive of GST 18%)

  8. XT4N 250 Ekip Dip LSIG In=250A 3p F F
    XT4N 250 Ekip Dip LSIG In=250A 3p F F 1SDA100180R1
    ₹ 27325.26

    (Inclusive of GST 18%)

  9. XT4S 250 Ekip Dip LSIG In=250A 3p F F
    XT4S 250 Ekip Dip LSIG In=250A 3p F F 1SDA100210R1
    ₹ 31293.60

    (Inclusive of GST 18%)

  10. IP-SPN12 WAY MD DB Flush/wall Mounting Cabinet
    IP-SPN12 WAY MD DB Flush/wall Mounting Cabinet 1SYP011612C0001
    ₹ 1472.64

    (Inclusive of GST 18%)

  11. XT6S 800 Ekip Dip LS/I In=800 3p F F
    XT6S 800 Ekip Dip LS/I In=800 3p F F 1SDA100741R1
    ₹ 45431.18

    (Inclusive of GST 18%)

  12. XT5N 400 Ekip Dip LSIG In=400 3p F F
    XT5N 400 Ekip Dip LSIG In=400 3p F F 1SDA100362R1
    ₹ 39573.66

    (Inclusive of GST 18%)

  13. XT5N 400 TMA 400-4000 3p F F
    XT5N 400 TMA 400-4000 3p F F 1SDA100345R1
    ₹ 19841.70

    (Inclusive of GST 18%)

  14. OXP12X280 SHAFT
    OXP12X280 SHAFT 1SCA022137R5140
    ₹ 593.00

    (Inclusive of GST 18%)

  15. UA75-30-00RA 220-230V 50Hz / 230-240V 60Hz Contactor
    UA75-30-00RA 220-230V 50Hz / 230-240V 60Hz Contactor 1SBL411024R8000
    ₹ 11075.48

    (Inclusive of GST 18%)

  16. MCB, SB200M - 10A 4P (FP) C Curve 10kA
    MCB, SB200M - 10A 4P (FP) C Curve 10kA 1SYS274012R0104
    ₹ 855.97

    (Inclusive of GST 18%)

  17. CAL18X-11 Auxiliary Contact Block
    CAL18X-11 Auxiliary Contact Block 1SFN019820R1011
    ₹ 391.41

    (Inclusive of GST 18%)

  18. ZA110 400-415V 50Hz Operating Coil
    ZA110 400-415V 50Hz Operating Coil 1SFN154310R8606
    ₹ 2161.00

    (Inclusive of GST 18%)

  19. NX22E-86 400-415V50Hz/415V-440V60Hz Contactor relay
    NX22E-86 400-415V50Hz/415V-440V60Hz Contactor relay 1SBH901074R8622
    ₹ 669.06

    (Inclusive of GST 18%)

  20. ZA75 220-230V 50Hz / 230-240V 60Hz Coil
    ZA75 220-230V 50Hz / 230-240V 60Hz Coil 1SBN153510R8006
    ₹ 1541.00

    (Inclusive of GST 18%)

  21. MCB, SB200M - 25A 1P (SP) C Curve 10kA
    MCB, SB200M - 25A 1P (SP) C Curve 10kA 1SYS271012R0254
    ₹ 140.18

    (Inclusive of GST 18%)

  22. HK1-20 Auxiliary Contact
    HK1-20 Auxiliary Contact 1SAM201902R1002
    ₹ 589.08

    (Inclusive of GST 18%)

  23. CA5X-22E Auxiliary contact block
    CA5X-22E Auxiliary contact block 1SBN019040R1022
    ₹ 393.94

    (Inclusive of GST 18%)

  24. SDB202/40; Switch Disconnector; 2P; 40A
    SDB202/40; Switch Disconnector; 2P; 40A 1SYD272115R0040
    ₹ 343.38

    (Inclusive of GST 18%)

  25. A26-30-10 220-230V 50Hz / 230-240V 60Hz Contactor
    A26-30-10 220-230V 50Hz / 230-240V 60Hz Contactor 1SBL241001R8010
    ₹ 1288.56

    (Inclusive of GST 18%)

  26. A9-30-10 220-230V 50Hz / 230-240V 60Hz Contactor
    A9-30-10 220-230V 50Hz / 230-240V 60Hz Contactor 1SBL141001R8010
    ₹ 764.52

    (Inclusive of GST 18%)

  27. SW202M-C6 Miniature Circuit Breaker C-Char.,10kA,6A,2P
    SW202M-C6 Miniature Circuit Breaker C-Char.,10kA,6A,2P 1SYS672015R0064
    ₹ 451.00

    (Inclusive of GST 18%)

  28. MCB, SB200M - 20A 3P (TP) C Curve 10kA
    MCB, SB200M - 20A 3P (TP) C Curve 10kA 1SYS273012R0204
    ₹ 665.76

    (Inclusive of GST 18%)

  29. MCB, SB200M - 20A 1P (SP) C Curve 10kA
    MCB, SB200M - 20A 1P (SP) C Curve 10kA 1SYS271012R0204
    ₹ 140.00

    (Inclusive of GST 18%)

  30. MCB, SB200M - 6A 3P (TP) C Curve 10kA
    MCB, SB200M - 6A 3P (TP) C Curve 10kA 1SYS273012R0064
    ₹ 665.76

    (Inclusive of GST 18%)

Logo
Shipping MethodExpress Shipping, Standard Shipping 
Seller Since08/09/2021 

Omega Power Controls has been in the core business of providing best possible solutions in 'Electrical Panel Building and Industrial Electrification' for more than 20 years. We take pride to introduce ourselves as one of the leading electrical panel builders and industrial electrification contractors based in Vijayawada. All our Low and Medium Voltage panels and bus ducts that we manufacture are type tested at NABL accredited laboratories as per latest IS/IEC standards. We believe that the commitment of our workforce towards designing, planning and execution with utmost care ensures that our products are best in quality as well as safety. Our clients rely on our ability and core capabilities to execute the entire project from design, engineering, supply, testing and deployment till the installation is done onsite. We dispense support services to ensure that operations are not disturbed or stalled. OUR STRENGHTS Well equipped Manufacturing facility with latest machineries & International Testing facilities having huge capacity to produce Switch Boards. Well trained, Dedicated, Skilled workforce. In-house capability for Engineering, Product Development, Manufacturing, Quality Assurance & Control, Erection & Installation, Onsite Testing & Commissioning &Servicing . Capabilities to execute projects in all regions in India and also to cater Export requirement. Proven ability to retain Customers. Type Tested Design. The Federation of Indian Exports(FIEO) on behalf of Ministry of Industry & Commerce India ,recognised our efforts in Exports,has awarded our firm with Export Excellence Award Southern Region in the Top Multi Product Group Category for the year 2013-14. Omega Power Controls has been Certified with ISO 9001:2015

Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.