-
SAP/S.3 System Access Point 2.0 for ABB-free@home®2CKA006200A0155₹18,080.01For commissioning and remote control of the ABB-free@home® system. Support for up to 150 free@home participants (independent of whether wireless or wired). With integrated free@home wireless antenna. With integrated free@home bus connection. Easy to mount thanks to the external power adapter (included in the scope of delivery). Optional supply via the yellow/white twisted pair of the bus line (24 V). Allows the execution of astro and time programs. Commissioning and remote control is executed via the web interface or app. No additional commissioning software is required. Easy commissioning with WLAN ad-hoc mode. Connection to the home network via WLAN client mode or via CAT cable. Suitable as table device. Suitable for wall mounting. 2 x USB ports for future extension of functions. 2.4 GHz and 5 GHz WLAN 1 GHz dual core processor 512 MB working storage Scope of delivery: Mounting plate, power adapter, screws and dowels The bus connection is provided via the enclosed bus terminal. Learn MoreSDA-F-2.1.PB.1-WL Sensor/dim actuator, 2/1gang, wireless for ABB-free@home®2CKA006200A0112₹7,358.13For dimming 230 V~ loads. Communication with the free@home system is carried out wireless. With integrated universal dimming actuator for controlling LEDs, incandescent lamps, 230 V halogen lamps, low-voltage halogen lamps with conventional or electronic transformers, and dimmable energy-saving halogen lamps. For dimmable Retrofit-LEDs (LEDi). Dimming function is available also without prior programming (left sensor channel is pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The right sensor channel for programming additional functions (groups, scenes, etc.). For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. 2-wire connection (neutral conductor not required) 3-wire connection technology is possible as an option for improved load behaviour (for details see the online operating manual). With 230 V extension unit input (dimming brighter/darker, switching). With fixing claws. Learn MoreI-TPN08 WAY MD DB1SYM021608C0001₹3,510.008 WAY TPN DB - SHDB IP 43, IK 09 With metal door Learn MoreI-TPN06 WAY MD DB1SYM021606C0001₹8,762.506 WAY TPN DB - SHDB IP 43, IK 09 With metal door Learn More6814 U-500 Busch-Watchdog Presence tech BasicLINE2CKA006800A2518₹2,314.82For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 3 m), circular, up to 8 m in diameter. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using integrated spring bracket. Adjustment elements accessible on the front side. Low mounting height (31 mm) Surveillance density: 32 sectors with 128 switching segments. Switch-off delay: approx. 5 sec - 30 min or short-time pulse adjustable. Learn MoreSR-4-AMAN Rocker F@H 2/4 G2CLA622640N1801₹1,124.37Cover plate ABB-free@ home® 2/4-Fold sensor for the SSA-F-2.1.PB.1, SSA-F-2.2.PB.1, SDA-F-2.1.PB.1, SBA-F-2.1PB.1 and SU-F-2.0.PB.1sensors. Combination with frames AMD5144-XX & AMD5244-XX Learn MoreA26-30-10 220-230V 50Hz / 230-240V 60Hz Contactor1SBL241001R8010₹1,073.80A26 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The A... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available. Learn MoreAX25-30-10-80 220-230V50Hz/230-240V60Hz Contactor1SBL931074R8010₹883.75AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn MoreAX18-30-10-80 220-230V50Hz/230-240V60Hz Contactor1SBL921074R8010₹651.88AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn MoreAX12-30-10-80 220-230V50Hz/230-240V60Hz Contactor1SBL911074R8010₹582.75AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn MoreAX09-30-10-80 220-230V50Hz/230-240V60Hz Contactor1SBL901074R8010₹525.00AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn MoreMCB, SB200M - 40A 1P (SP) C Curve 10kA1SYS271012R0404₹239.40System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 6A 1P (SP) C Curve 10kA1SYS271012R0064₹135.63System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 16A 1P (SP) C Curve 10kA1SYS271012R0164₹128.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 10A 1P (SP) C Curve 10kA1SYS271012R0104₹120.60System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications Learn More
- Home
- Alpha Gama Electric Co.
1 Item
Show
per page
-
Review by Abdul Nazer Erinjikkal — on Dec 21, 2022100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%Very Good
1 Item
Show
per page
Alpha Gama Electric Co.
Alpha Gama Electric Co. is an next generation company started by a group of technocrats with sound experience in India and abroad. We offer top class service and installations to our customers to the level of expectation and satisfaction. We develop systems solutions which are smart and add value to human life. Our products provide peace of mind to our customers, add comfort, luxury, security and above all flexible, simple and affordable.
Alpha Gama Electric Co. is an next generation company started by a group of technocrats with sound experience in India and abroad. We offer top class service and installations to our customers to the level of expectation and satisfaction. We develop systems solutions which are smart and add value to human life. Our products provide peace of mind to our customers, add comfort, luxury, security and above all flexible, simple and affordable.
Terms and conditions:
-Orders placed after Friday 12:00 pm will be shipped on coming Monday
-Orders will be delivered within time frame via Hand Delivery or via reputable transport/courier service
Return Policy:
-No return/exchange or cancellation will be accepted
-In any case of defect, if the product needs to be returned, it has to be delivered to us in the same packaging in unused condition.
Warranty :
Warranty period:
1. Breakers & switches: The warranty period is 12 months from the date of commissioning or 12 months from the date of Alpha Gama Electric Co invoice,
whichever is earlier.
2. Control products: The warranty period is 12 months from the date of commissioning or 12 months from the date of Alpha Gama Electric Co invoice,
whichever is earlier.
3. Enclosures & Din Rail components: The warranty period is 5 years from the date of Alpha Gama Electric Co invoice if the components are used in ABB's enclosure.
If non- ABB enclosure is used, Warranty period is 12 months from the date of commissioning or 18 months from the date of Alpha Gama Electric Co's invoice,
whichever is earlier.
4a. Wiring accessories: 10 years of warranty. The company at its discretion will repair or replace products if they have any manufacturing defect
within 10 years from date of purchases for switches (without LED Lamp) and power sockets. For other ABB wiring accessories, the warranty will be for
2 years. ABB mounting boxes are not covered under warranty. Warranty for all the products will not be valid: If devices are not used with original
ABB mounting boxes. If devices are altered, dismantled, rectified or tampered. Warranty states company’s entire liability. This does not extend to
cover consequential losses or damage or installation cost arising from defective products. Since product improvement is a continuous process, the data furnished in this brochure may undergo revision.
For the latest information, you may contact our nearest sales office.
4b. Plug & sockets: The warranty period is 12 months from the date of commissioning or 12 months from the date of Alpha Gama Electric Co's invoice, whichever is earlier.
Liability clause:
The manufacturer shall not be liable for any consequential loss, injury or damages attributable to defect or failure of its products
Customer Care phone number : 044- 43596040 / 9710787676
Customer Care Email : sales@alphagama.co.in
-Orders placed after Friday 12:00 pm will be shipped on coming Monday
-Orders will be delivered within time frame via Hand Delivery or via reputable transport/courier service
Return Policy:
-No return/exchange or cancellation will be accepted
-In any case of defect, if the product needs to be returned, it has to be delivered to us in the same packaging in unused condition.
Warranty :
Warranty period:
1. Breakers & switches: The warranty period is 12 months from the date of commissioning or 12 months from the date of Alpha Gama Electric Co invoice,
whichever is earlier.
2. Control products: The warranty period is 12 months from the date of commissioning or 12 months from the date of Alpha Gama Electric Co invoice,
whichever is earlier.
3. Enclosures & Din Rail components: The warranty period is 5 years from the date of Alpha Gama Electric Co invoice if the components are used in ABB's enclosure.
If non- ABB enclosure is used, Warranty period is 12 months from the date of commissioning or 18 months from the date of Alpha Gama Electric Co's invoice,
whichever is earlier.
4a. Wiring accessories: 10 years of warranty. The company at its discretion will repair or replace products if they have any manufacturing defect
within 10 years from date of purchases for switches (without LED Lamp) and power sockets. For other ABB wiring accessories, the warranty will be for
2 years. ABB mounting boxes are not covered under warranty. Warranty for all the products will not be valid: If devices are not used with original
ABB mounting boxes. If devices are altered, dismantled, rectified or tampered. Warranty states company’s entire liability. This does not extend to
cover consequential losses or damage or installation cost arising from defective products. Since product improvement is a continuous process, the data furnished in this brochure may undergo revision.
For the latest information, you may contact our nearest sales office.
4b. Plug & sockets: The warranty period is 12 months from the date of commissioning or 12 months from the date of Alpha Gama Electric Co's invoice, whichever is earlier.
Liability clause:
The manufacturer shall not be liable for any consequential loss, injury or damages attributable to defect or failure of its products
Customer Care phone number : 044- 43596040 / 9710787676
Customer Care Email : sales@alphagama.co.in
Include Out of Stock
Product Range
Number Of Poles
Tripping Characteristic
Rated Control Circuit Voltage (Uc)
Number of Aux Contacts NC
Number of Aux Contacts NO
Color
Menu Category