UPS Upgrade DPA-200 kW Frame
Product Id
00-6613
200 kW Compact DPA Frame with True Online Swappable Compatibility.
More about UPS Upgrade DPA-200 kW Frame
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Package Gross Weight | 205 Kg |
Product Range | UPS |
Invoice Description | 200 kW Frame |
Package Height | 1975 mm |
Package Length | 730 mm |
Package Width | 800 mm |
Extended Product Type | UPS Modular Frame |
Total GST Percentage | 18.00 |
HSN Number | 8505 4010 |
Country of origin | India (IN) |
Write Your Own Review