UPS
UPS Module DPA UPScale 20 kW
Product Id
00-9383
20 kVA/20 KW True Decentralized Parallel Architecture (DPA) Module
with all essential components including individual LCD Display.
More about UPS Module DPA UPScale 20 kW
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UPS |
| UPS Battery Type | External battery Model |
| Country of Origin | Switzerland (CH) - Imported by ABB India Limited |
| Package Gross Weight | 22 Kg |
| Package Height | 132 mm |
| Package Length | 488 mm |
| Package Width | 540 mm |
| Invoice Description | 20 kW Module |
| Extended Product Type | UPS Modular Module |
| Total GST Percentage | 18.00 |
| HSN Number | 8508 4010 |
Write Your Own Review


