UPS
UPS Module DPA 40 kW D3M
Product Id
04-1765
40 kW True Decentralized Parallel Architecture (DPA) Module
with all essential components including individual LCD Display.
More about UPS Module DPA 40 kW D3M
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UPS |
| Country of Origin | India (IN) |
| Package Gross Weight | 47 Kg |
| Package Height | 225 mm |
| Package Length | 663 mm |
| Package Width | 720 mm |
| Invoice Description | 40 kW Module |
| Extended Product Type | UPS Modular Module |
| Total GST Percentage | 18.00 |
| HSN Number | 8504 4010 |
Write Your Own Review


