Energy Distribution
PQ8nCH2J Relay, 220VDC, 6NO+1NC
Out of stock
Product Id
1MYN563613-EAB
PQ8nCH2J Relay, 220VDC, 6NO+1NC
More about PQ8nCH2J Relay, 220VDC, 6NO+1NC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MV Relays |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.95 Kg |
| Package Height | 164 mm |
| Package Length | 127 mm |
| Package Width | 108 mm |
| Invoice Description | PQ8nCH2J Relay, 220VDC, 6NO+1NC |
| Extended Product Type | PQ8nCH2J Relay, 220VDC, 6NO+1NC |
| Auxiliary Supply Voltage | 220V DC |
| Contact Configuration | 6NO+1NC |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
Write Your Own Review


