Energy Distribution
PSU14n-2X Relay, 24VDC, 8NO+6NC
Out of stock
Product Id
1MYN563620-AAZ
PSU14n-2X Relay, 24VDC, 8NO+6NC
More about PSU14n-2X Relay, 24VDC, 8NO+6NC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MV Relays |
| Country of Origin | India (IN) |
| Package Gross Weight | 2.5 Kg |
| Package Height | 220 mm |
| Package Length | 312 mm |
| Package Width | 85 mm |
| Invoice Description | PSU14n-2X Relay, 24VDC, 8NO+6NC |
| Extended Product Type | PSU14n-2X Relay, 24VDC, 8NO+6NC |
| Auxiliary Supply Voltage | 24V DC |
| Contact Configuration | 8NO+6NC |
| Total GST Percentage | 18.00 |
| HSN Number | 85364100 |
Write Your Own Review


