Energy Distribution

PSU14n-2X Relay, 110VDC, 14NO+0NC

Out of stock
    Product Id
    1MYN563620-DAT
    PSU14n-2X Relay, 110VDC, 14NO+0NC

    More about PSU14n-2X Relay, 110VDC, 14NO+0NC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeMV Relays
    Country of OriginIndia (IN)
    Package Gross Weight2.5 Kg
    Package Height220 mm
    Package Length312 mm
    Package Width85 mm
    Invoice DescriptionPSU14n-2X Relay, 110VDC, 14NO+0NC
    Extended Product TypePSU14n-2X Relay, 110VDC, 14NO+0NC
    Auxiliary Supply Voltage110V DC
    Contact Configuration14NO+0NC
    Total GST Percentage18.00
    HSN Number85364900
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:PSU14n-2X Relay, 110VDC, 14NO+0NC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.