Energy Distribution
CV2D2J Relay, 30VDC, 3NO+1NC
Out of stock
Product Id
1MYN563627-BBF
CV2D2J Relay, 30VDC, 3NO+1NC
More about CV2D2J Relay, 30VDC, 3NO+1NC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MV Relays |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.85 Kg |
| Package Height | 164 mm |
| Package Length | 127 mm |
| Package Width | 108 mm |
| Invoice Description | CV2D2J Relay, 30VDC, 3NO+1NC |
| Extended Product Type | CV2D2J Relay, 30VDC, 3NO+1NC |
| Auxiliary Supply Voltage | 30V DC |
| Contact Configuration | 3NO+1NC |
| Total GST Percentage | 18.00 |
| HSN Number | 85364100 |
Write Your Own Review


