Energy Distribution
CV2D2J Relay, 110VDC, 2NO+2NC
₹3,792.00
Product Id
1MYN563627-DBC
CV2D2J Relay, 110VDC, 2NO+2NC
More about CV2D2J Relay, 110VDC, 2NO+2NC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | MV Relays |
Package Gross Weight | 0.85 Kg |
Product Range | MV Relays |
Invoice Description | CV2D2J Relay, 110VDC, 2NO+2NC |
Package Height | 164 mm |
Package Length | 127 mm |
Package Width | 108 mm |
Extended Product Type | CV2D2J Relay, 110VDC, 2NO+2NC |
Auxiliary Supply Voltage | 110V DC |
Contact Configuration | 2NO+2NC |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,792.00
Free delivery
|
|
||
|
₹3,807.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,792.00
Free delivery
|
|
||
|
₹3,807.00
+ ₹50.00 shipping
|
|
Write Your Own Review