Energy Distribution
CV2AJ Relay, 110VAC, 1NO+1NC
Out of stock
Product Id
1MYN563647-MBE
CV2AJ Relay, 110VAC, 1NO+1NC
More about CV2AJ Relay, 110VAC, 1NO+1NC
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | MV Relays |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.85 Kg |
| Package Height | 164 mm |
| Package Length | 127 mm |
| Package Width | 108 mm |
| Frequency | - |
| CT Secondary | - |
| VT Secondary | - |
| Communication | - |
| HMI | - |
| Invoice Description | CV2AJ Relay, 110VAC, 1NO+1NC |
| Extended Product Type | CV2AJ Relay, 110VAC, 1NO+1NC |
| Auxiliary Supply Voltage | 110V AC |
| Contact Configuration | 1NO+1NC |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 49 00 |
Write Your Own Review


