Energy Distribution
TCS Relay, 110-125V DC/AC1NO+1NC+2CO
₹8,961.00
Product Id
1MYN569697-E
TCS Relay, 110-125V DC/AC1NO+1NC+2CO
More about TCS Relay, 110-125V DC/AC1NO+1NC+2CO
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MV Relays |
| Country of Origin | India (IN) |
| Package Gross Weight | 1.0 Kg |
| Package Height | 164 mm |
| Package Length | 127 mm |
| Package Width | 108 mm |
| Invoice Description | TCS Relay, 110-125V DC/AC1NO+1NC+2CO |
| Extended Product Type | TCS Relay, 110-125V DC/AC1NO+1NC+2CO |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,961.00 + ₹119.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,961.00 + ₹119.00 shipping |
Write Your Own Review


