Energy Distribution
UVT92m, 110V AC, 24V DC
₹15,700.00
Product Id
1MYN742844-A
UVT92m, 110V AC, 24V DC
More about UVT92m, 110V AC, 24V DC
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | MV Relays |
| Country of Origin | India (IN) |
| Package Gross Weight | 1.2 Kg |
| Package Height | 164 mm |
| Package Length | 127 mm |
| Package Width | 108 mm |
| Frequency | 50Hz |
| CT Secondary | - |
| VT Secondary | 110 VAC |
| Communication | - |
| HMI | - |
| Invoice Description | UVT92m, 110V AC, 24V DC |
| Extended Product Type | UVT92m, 110V AC, 24V DC |
| Auxiliary Supply Voltage | 24V DC |
| Contact Configuration | 2C/O |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 41 00 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹15,700.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹15,700.00 Free delivery |
Write Your Own Review


