Contactors
EN40-30N-06 Installation Contactor
Out of stock
Product Id
1SAE342111R0630
The EN40..N installation contactors are used to control single and three-phase loads up to 40 A and can be operated by AC or DC and/or manually.
These contactors are made for use in household applications as well as in industrial environments.
The following benefits are provided:
Hum-free operation, low power consumption, integrated overvoltage protection and manual override.
Various contact combinations and accessories are available.
Manual operation is available in 3 states: "On", "Off", "Auto"
More about EN40-30N-06 Installation Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Installation Contactors |
| Number Of Poles | 3 |
| Ambient Air Temperature | Operation -25 ... +55 degree Celsius |
| Coil Consumption | Average Holding Value 50 / 60 Hz 4.5 volt - ampere |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | (AC-1) 300 cycles per hour |
| Number of Main Contacts NO | 3 |
| Package Gross Weight | 0.41 kilogram |
| Package Height | 69.5 millimetre |
| Package Length | 57 millimetre |
| Package Width | 92 millimetre |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie / AC-3 |
| Rated Frequency (f) | Control Circuit 400 hertz |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Operational Current AC-1 (Ie) | (NO) 40 ampere |
| Rated Operational Current AC-3 (Ie) | (230 V) Single Phase, NO 22 ampere |
| Rated Operational Power AC-3 (Pe) | (230 V) Single Phase, NO 3.7 kilowatt |
| Automation & Control Rated Operational Voltage | Main Circuit 220 volt DC |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 176 ampere |
| Terminal Type | Screw Terminals |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie / AC-3 |
| Invoice Description | EN40-30N-06 Installation Contactor 3NO/0NC, 230 V AC/DC |
| Extended Product Type | EN40-30N-06 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


