Automation & Control
DNP31.0 DeviceNet Interface
Out of stock
Product Id
1SAJ231000R0001
The DNP31.0 communication interface is an optional device for the UMC100.3 which enables the connection of the UMC100.3
to a DeviceNet system. It can be mounted directly onto the UMC100.3 or on the SMK3.0 mounting kit.
More about DNP31.0 DeviceNet Interface
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | UMC100.3/Single Mounting |
| Package Gross Weight | 45 gram |
| Package Height | 67 millimetre |
| Package Length | 26 millimetre |
| Package Width | 112 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | DNP31.0 DeviceNet Interface |
| Extended Product Type | DNP31.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85176200 |
Write Your Own Review


