Automation & Control
PDP32 PROFIBUS DP Interface
₹14,819.00
Product Id
1SAJ242000R0001
The PDP32.0 communication interface is a PROFIBUS DP (Decentralized Periphery) module and allowes the UMC100.3 to be connected to the PROFIBUS network.
More about PDP32 PROFIBUS DP Interface
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Terminal Type | Screw Terminals |
Compatibility | UMC |
Package Width | 112 millimetre |
Package Length | 26 millimetre |
Package Height | 67 millimetre |
Invoice Description | PDP32 PROFIBUS DP Interface |
Product Range | UMC |
Package Gross Weight | 55 gram |
Mounting Type | UMC100.3/Single Mounting |
Extended Product Type | PDP32.0 |
Total GST Percentage | 18.00 |
HSN Number | 85176200 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹14,819.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹14,819.00
Free delivery
|
|
Write Your Own Review