Automation & Control
MTQ22-FBP.0 ModbusTCP Interface for 4 devices
Out of stock
Product Id
1SAJ260000R0100
The MTQ22-FBP.0 Ethernet communication module supports the Modbus TCP network protocol and allowes the connection of up to 4 UMC100.3 motor controllers. Can be mounted to DIN rail.
More about MTQ22-FBP.0 ModbusTCP Interface for 4 devices
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.175 kilogram |
| Package Height | 90 millimetre |
| Package Length | 96 millimetre |
| Package Width | 45 millimetre |
| Invoice Description | MTQ22-FBP.0 ModbusTCP Interface for 4 devices |
| Extended Product Type | MTQ22-FBP.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85176200 |
Write Your Own Review


