Automation & Control
EIU32.0 EtherNet/IP Interface
Out of stock
Product Id
1SAJ262000R0100
The EIU32.0 EtherNet/IP communication interface supports the EtherNet/IP network protocol. It is mountable onto the UMC100.3, or on a SMK3.0 mounting kit.
More about EIU32.0 EtherNet/IP Interface
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | UMC100.3/Single Mounting |
| Package Gross Weight | 0.129 kilogram |
| Package Height | 100 millimetre |
| Package Length | 49 millimetre |
| Package Width | 68 millimetre |
| Invoice Description | EIU32.0 EtherNet/IP Interface |
| Extended Product Type | EIU32.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85176200 |
Write Your Own Review


