Automation & Control
PNU32.0 Profinet Interface
Out of stock
Product Id
1SAJ263000R0100
PNU32.0 Profinet Interface PNU32.0 is a Profinet IO communication module with S2 system redundancy support. Additionally, ModbusTCP support for remote access via asset monitoring is also included.
More about PNU32.0 Profinet Interface
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | UMC100.3/Single Mounting |
| Package Gross Weight | 0.129 kilogram |
| Package Height | 100 millimetre |
| Package Length | 49 millimetre |
| Package Width | 68 millimetre |
| Invoice Description | PNU32.0 Profinet Interface |
| Extended Product Type | PNU32.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85176200 |
Write Your Own Review


